Performance Estimation Tool

Shared input parameters

These values drive all three phases and the total estimate.

Number of selected layers used for the processing and transmission estimate.
Minimum distance between two object edges used to check whether sequential processing remains possible.
Σ

Total estimate

Estimated distance and time from the trigger event until the image has arrived on the client system.

Total distance
Total time
Acquisition phase
Processing phase
Transmission phase
Distance
Time
[A] Trigger offset
[B] Active radar area
[C] Angular coverage
[D] Image length
[E] Acquisition tolerance
Distance
Time
taskPreprocessing 0 ms
taskProcessing 0 ms
taskImaging 0 ms
taskVision 0 ms
taskOutput 0 ms
Distance
Time
Estimated payload size

Live estimator workspace

Change the project parameters on the left and watch acquisition, processing, transmission and the overall trigger-to-client estimate update immediately.

This tool provides an estimate and assumes that the minimum distance between two object edges is large enough that one image processing cycle can finish before the next one must be processed.

Runs entirely in your browser. No data is sent to a server.