Communication parameters
In the following table the basic IO-Link specification.
Communication Parameters
Specification |
IO-Link Description |
Value |
Transmission rate |
COM |
COM3 (230.4 kBaud) |
Minimum cycle time of device |
min cycle time |
0×0A (10 ms)
|
Frame specification: – Amount of Preoperate on demand data required – Amount of Operate on demand data required - ISDU |
M-sequence capability: – Number of On-demand Data in Preoperate – Number of On-demand Data in Operate - ISDU supported |
0×1B 2 bytes
2 bytes
Supported |
IO-Link protocol version |
Revision ID |
0×11 (Version 1.1)
|
Amount of process data from the device to the master |
ProcessDataIn |
0×CB (12 bytes)
|
Amount of process data from the master to the device |
ProcessDataOut |
0×00 (0 Bit)
|
Manufacturer ID |
Vendor ID |
0×378
|
Device identification |
Device ID |
0x0C0102
0x0C0103
|
Communication parameters – Device variants
The following device variants can be selected (also see chapter Variant Configuration):