System Commands
The device supports various commands that can be accessed via System Commands.
This function is defined in the IO-Link specification and is implemented accordingly.
(see section Reset Commands)
Command Value |
Device Action |
|---|---|
Basic commands |
|
0x00 (0) |
Reserved |
0x01 (1) |
ParamUploadStart – Starts parameter upload. |
0x02 (2) |
ParamUploadEnd – Ends parameter upload. |
0x03 (3) |
ParamDownloadStart – Starts parameter download. |
0x04 (4) |
ParamDownloadEnd – Ends parameter download. |
0x05 (5) |
ParamDownloadStore – Finishes parameter setting and starts data storage. |
0x06 (6) |
ParamBreak – Cancels all Param commands. |
Switching Channel Teach |
|
0x40 (64) |
Teach Apply – Calculates the switching point for SP1, SP2. |
0x41 (65) |
Teach SP – Determines teach point 1 for the setpoint and calculates the switching point. |
0x41 (65) |
Teach SP1 – Determines teach point 1 for setpoint 1 and calculates the switching point. |
0x42 (66) |
Teach SP2 – Determines teach point 1 for setpoint 2 and calculates the switching point. |
0x43 (67) |
Teach SP TP1 – Determines teach point 1 for the setpoint 1. |
0x44 (68) |
Teach SP TP2 – Determines teach point 2 for the setpoint 1. |
0x45 (69) |
Teach SP2 TP1 – Determines teach point 1 for setpoint 2. |
0x46 (70) |
Teach SP2 TP2 – Determines teach point 2 for setpoint 2. |
0x47 (71) |
Teach SP1 Start – Starts dynamic teach-in for setpoint 1. |
0x48 (72) |
Teach SP1 Stop – Stops dynamic teach-in for the setpoint and calculates the switching point. |
0x49 (73) |
Teach SP2 Start – Starts dynamic teach-in for setpoint 2. |
0x4A (74) |
Teach SP2 Stop – Stops dynamic teach-in for setpoint 2 and calculates the switching point. |
0x4E (78) |
Teach Reset – Teach-in interrupted, setpoints reset to defaults. |
0x4F (79) |
Teach Cancel – Teach-in process is interrupted. |
Locator |
|
0x7E (126) |
Start Locator |
0x7F (127) |
Stop Locator |
General Settings |
|
0x80 (128) |
Device Reset – Warm start; parameters unchanged. (see System Commands) |
0x81 (129) |
Application Reset (see System Commands) |
0x82 (130) |
Restore Factory Settings (see System Commands) |
0x83 (131) |
Back-to-Box Reset (see System Commands) |
0xA5 (165) |
Maintenance Reset (see System Commands) |
Balluff Measurement Sensor Profile |
|
0xE0 (224) |
Teach Preset – Sets current measurement value to Measurement Preset. |
0xE1 (225) |
Teach Lower Limit – Sets lower end of measurement range. |
0xE2 (226) |
Teach Upper Limit – Sets upper end of measurement range. |