LED Meaning

Description

Only the signal with the highest priority is displayed. The signals are listed in descending priority.

LED 1 (Operating State and Communication)

LED 1 (Operating State and Communication)

Name

Signal

Meaning

Failure

Red, static

General error

Communication

Green, alternating with LED off in a ratio of 10:1, 1 s period

IO-Link communication is active.
The device is ready.

Ready

Green, static

The device is ready.

Firmware Update

Magenta, alternating with LED off in a ratio of 9:1, 1 s period

Firmware update is in progress.
The LED indicates update activity.

LED 2 (Indication/Warning/Teach/Device Discovery)

LED 2 (Indication/Warning/Teach/Device Discovery)

Name

Signal

Meaning

Locator

Blue, double blink (2×100 ms on, 100 ms pause), then 600 ms off – 1 s cycle

The function Locator can be activated via a system command to find the device again.

Maintenance required

Blue, static

Perform a factory reset

Short Circuit Pin 2 / Pin 4

Red, flashing, 3 Hz

Short circuit at pin 2 or pin 4

Teach-in

Red, static

The device is currently in teach-in mode.

Overload

Orange, flashing, 3 Hz

Overload on pin 2 / pin 4 has been detected.

Bad Signal Quality

Orange, flashing, 1 Hz

Poor signal quality, the signal quality is below the configured warning threshold.

Out of Specification

Yellow, flashing, 3 Hz

The device is operated outside of specifications. The measurement value is unknown due to an error or outside of the measurement range.

Function Display

Yellow, static

Switching point is active.