ISDU – Identification Data

Identification ISDUs

Name

Index

Subindex

Access

Length

Data Type

Data Storage

Default

Vendor Name

0x0010 (16)

0

R

7 bytes

STRING

n/a

“Balluff”

Vendor Text

0x0011 (17)

0

R

15 bytes

STRING

n/a

“www.balluff.com”

Serial Number

0x0015 (21)

0

R

16 bytes

STRING

n/a

Hardware Revision

0x0016 (22)

0

R

2 bytes

STRING

n/a

Firmware Revision

0x0017 (23)

0

R

≤ 10 bytes

STRING

n/a

Application Specific Tag

0x0018 (24)

0

R/W

≤ 32 bytes

STRING

Yes

“***”

Function Tag

0x0019 (25)

0

R/W

≤ 32 bytes

STRING

Yes

“***”

Location Tag

0x001A (26)

0

R/W

≤ 32 bytes

STRING

Yes

“***”

Product Type Code

0x0700 (1792)

0

R

≤ 64 bytes

STRING

n/a

BRS S-M30S04-0301-LA2-000S04

Product Order Code

0x0701 (1793)

0

R

7 bytes

STRING

n/a

BRS0002

Locator Timeout

0x00FE (254)

0

R/W

2 bytes

UINT16

Yes

10

Variant: Distance/Object Detection

Variant: Distance/Object Detection

Name

Index

Subindex

Access

Length

Data Type

Default

Product Name

0x0012 (18)

0

R

55

STRING

BRS S-M30S04-0301-LA2-000S04 (Distance/Object detection)

Product ID

0x0013 (19)

0

R

55

STRING

BRS S-M30S04-0301-LA2-000S04 (Distance/Object detection)

Product Text

0x0014 (20)

0

R

63

STRING

Radar sensor Premium, Object Detection & Distance Measurement

Variant: Radar Reflex Gate

Variant: Radar Reflex Gate

Name

Index

Subindex

Access

Length

Data Type

Default

Product Name

0x0012 (18)

0

R

51

STRING

BRS S-M30S04-0301-LA2-000S04 (Radar Reflex Gate)

Product ID

0x0013 (19)

0

R

51

STRING

BRS S-M30S04-0301-LA2-000S04 (Radar Reflex Gate)

Product Text

0x0014 (20)

0

R

43

STRING

Radar sensor Premium, Reflex gate mode