System integration

Parameter settings are necessary. For detailed information, see IO-Link interface.

The module must be integrated into the control system. The corresponding IODD file is used for this.

Note

The IODD can be downloaded free of charge from www.balluff.com.

Note

For a detailed description of the interface and the data provided here, see the IO-Link interface.