Ultimate mode

Description

The following chapters are relevant, in case the Ultimate mode mode has been selected via the SmartLight control feature.

The basic principle of the ultimate mode is the same as the flexible mode. The LED levels can be controlled independently. It is called ultimate mode, because it has even higher flexibility, than the standard flexible mode. Each LED level may have a color defined in process data, and can be adjusted easily without any ISDU access. The color can be selected from the standard color palette including customer specific colors.

Output Process Data

Note

Only mode dependent bytes are described in these chapter.

Byte

Description

Byte 0…3

Defined by other primary device functions

Byte 4

LED 1 color and animation

Byte 5

LED 2 color and animation

Byte 6

LED 3 color and animation

Byte 7

LED 4 color and animation

Byte 8

LED 5 color and animation

Byte 9

LED 6 color and animation

Byte 10

LED 7 color and animation

Byte 11

LED 8 color and animation

Byte 12

LED 9 color and animation

Byte 13

LED 10 color and animation

Byte 14

LED 11 color and animation

Byte 15

LED 12 color and animation

Byte 16

LED 13 color and animation

Byte 17

LED 14 color and animation

Byte 18

LED 15 color and animation

Byte 19

LED 16 color and animation

Byte 20

LED 17 color and animation

Byte 21

LED 18 color and animation

Byte 22

LED 19 color and animation

Byte 23

LED 20 color and animation

Note

LED 5 … 12 are available only for BNI IOL-811-205-K03x and BNI IOL-812-205-K03x

LED 13 … 20 are available ony for BNI IOL-812-205-K03x

Output process data bitfield descriptions

LED X color and animation

Bit

Description

Bit 0…3

LED X color

Bit 4…5

LED X animation pattern

Bit 6…7

LED X speed

LED X color

Value

Description

0x0

Off

0x1

Red

0x2

Green

0x3

Yellow

0x4

Blue

0x5

Magenta

0x6

Cyan

0x7

White

0x8

Amber

0x9

User color 1

0xA

User color 2

0xB

User color 3

0xC

User color 4

0xD

User color 5

0xE

User color 6

0xF

User color 7

LED X animation pattern

Value

Description

0

No animation

1

Dynamic blink

2

Single strobe

3

Rotating beaacon

LED X speed

Value

Dynamic blink

Single strobe

Rotating beacon

0

1 Hz

1 Hz

1 rev/sec

1

2 Hz

2 Hz

1.5 rev/sec

2

5 Hz

5 Hz

2 rev/sec

3

custom

10 Hz

5 rev/sec

Note

The custom frequency of the dynamic blink can be set, as in case of Segment indicator mode.

See ISDU’s of Segment indicator mode: ISDU and Custom Frequency of 50% blink

System Commands

Command Value

Device Action

0x81 (129)

Application Reset – Reset ISDUs of Ultimate mode indicator functionality to the default value.

0x82 (130)

Restore Factory Settings – Reset ISDUs of Ultimate mode indicator functionality to the default value.

For an overview of all System Commands, see section System Commands.