System Commands
The device supports various commands that can be accessed via System Commands.
This function is defined in the IO-Link specification and is implemented accordingly.
(see section Reset Commands)
Command Value |
Device Action |
|---|---|
Basic commands |
|
0x00 (0) |
Reserved |
0x01 (1) |
ParamUploadStart – Starts parameter upload. |
0x02 (2) |
ParamUploadEnd – Ends parameter upload. |
0x03 (3) |
ParamDownloadStart – Starts parameter download. |
0x04 (4) |
ParamDownloadEnd – Ends parameter download. |
0x05 (5) |
ParamDownloadStore – Finishes parameter setting and starts data storage. |
0x06 (6) |
ParamBreak – Cancels all Param commands. |
Locator |
|
0x7E (126) |
Start Locator |
0x7F (127) |
Stop Locator |
General Settings |
|
0x80 (128) |
Device Reset – Warm start; parameters unchanged. (see System Commands) |
0x81 (129) |
Application Reset (see System Commands) |
0x82 (130) |
Restore Factory Settings (see System Commands) |
0x83 (131) |
Back-to-Box Reset (see System Commands) |
0xA5 (165) |
Maintenance Reset (see System Commands) |
Demo mode |
|
0xD0 (208) |
Deactivate demo mode |
0xD1 (209) |
Activate demo mode |
Advanced Digital IO mode |
|
0xC2 (194) |
Teach current PD for advanced IO mode, input combination 000 |
0xC3 (195) |
Teach current PD for advanced IO mode, input combination 001 |
0xC4 (196) |
Teach current PD for advanced IO mode, input combination 010 |
0xC5 (197) |
Teach current PD for advanced IO mode, input combination 011 |
0xC6 (198) |
Teach current PD for advanced IO mode, input combination 100 |
0xC7 (199) |
Teach current PD for advanced IO mode, input combination 101 |
0xC8 (200) |
Teach current PD for advanced IO mode, input combination 110 |
0xC9 (201) |
Teach current PD for advanced IO mode, input combination 111 |