Communication parameters

In the following tables contains the devices basic IO-Link attributes.

Variant independent parameters

Communication Parameters, Variant Independent

Specification

IO-Link Description

Value

Transmission rate

COM

COM3 (230.4 kBaud)

Minimum cycle time of device

min cycle time

0×32 (5 ms)

Frame specification:
– Amount of Preoperate on demand data required
– Amount of Operate on demand data required
- ISDU

M-sequence capability:
– Number of On-demand Data in Preoperate
– Number of On-demand Data in Operate
- ISDU supported

0×1F
2 bytes

32 bytes

Supported

IO-Link protocol version

Revision ID

0×11 (Version 1.1)

Amount of process data from the device to the
master

ProcessDataIn

see
ProcessDataIn, single mode or
ProcessDataIn, extended mode

Amount of process data from the master to the device

ProcessDataOut

see
ProcessDataOut, single mode or
ProcessDataOut, extended mode

Manufacturer ID

Vendor ID

0×378

Device identification

Device ID

see
Device ID, single mode or
Device ID, extended mode

ProcessDataIn, single mode

ProcessDataIn, single mode

Prouct variant

Value

BNI IOL-810-205-K036

0x48 (1 byte)

BNI IOL-810-205-K037

0x48 (1 byte)

BNI IOL-811-205-K036

0x48 (1 byte)

BNI IOL-811-205-K037

0x48 (1 byte)

BNI IOL-812-205-K036

0x48 (1 byte)

BNI IOL-812-205-K037

0x48 (1 byte)

ProcessDataIn, extended mode

ProcessDataIn, extended mode

Prouct variant

Value

BNI IOL-810-205-K036 with
BNI IOL-810-205-K036

0x50 (2 bytes)

BNI IOL-810-205-K037 with
BNI IOL-810-205-K037

0x50 (2 bytes)

BNI IOL-811-205-K036 with
BNI IOL-811-205-K036

0x50 (2 bytes)

BNI IOL-811-205-K037 with
BNI IOL-811-205-K037

0x50 (2 bytes)

BNI IOL-812-205-K036 with
BNI IOL-812-205-K036

0x50 (2 bytes)

BNI IOL-812-205-K037 with
BNI IOL-812-205-K037

0x50 (2 bytes)

ProcessDataOut, single mode

ProcessDataOut, single mode

Prouct variant

Value

BNI IOL-810-205-K036

0x8B (12 bytes)

BNI IOL-810-205-K037

0x8B (12 bytes)

BNI IOL-811-205-K036

0x8F (16 bytes)

BNI IOL-811-205-K037

0x8F (16 bytes)

BNI IOL-812-205-K036

0x97 (24 bytes)

BNI IOL-812-205-K037

0x97 (24 bytes)

ProcessDataOut, extended mode

ProcessDataOut, extended mode

Prouct variant

Value

BNI IOL-810-205-K036 with
BNI IOL-810-205-K036

0x97 (24 bytes)

BNI IOL-810-205-K037 with
BNI IOL-810-205-K037

0x97 (24 bytes)

BNI IOL-811-205-K036 with
BNI IOL-811-205-K036

0x9F (32 bytes)

BNI IOL-811-205-K037 with
BNI IOL-811-205-K037

0x9F (32 bytes)

BNI IOL-812-205-K036 with
BNI IOL-812-205-K036

0x9F (32 bytes)

BNI IOL-812-205-K037 with
BNI IOL-812-205-K037

0x9F (32 bytes)

Device ID, single mode

Device ID, single mode

Prouct variant

Value

BNI IOL-810-205-K036

0x050A59

BNI IOL-810-205-K037

0x050A53

BNI IOL-811-205-K036

0x050A5B

BNI IOL-811-205-K037

0x050A55

BNI IOL-812-205-K036

0x050A5D

BNI IOL-812-205-K037

0x050A57

Device ID, extended mode

Device ID, extended mode

Prouct variant

Value

BNI IOL-810-205-K036 with
BNI IOL-810-205-K036

0x050A5A

BNI IOL-810-205-K037 with
BNI IOL-810-205-K037

0x050A54

BNI IOL-811-205-K036 with
BNI IOL-811-205-K036

0x050A5C

BNI IOL-811-205-K037 with
BNI IOL-811-205-K037

0x050A56

BNI IOL-812-205-K036 with
BNI IOL-812-205-K036

0x050A5E

BNI IOL-812-205-K037 with
BNI IOL-812-205-K037

0x050A58