Identification

Description

The identification data is used for the identification and management of the IO-Link devices.

ISDU

Name

Index

Subindex

Access

Length

Data Type

Data Storage

Default

Vendor Name

0x0010 (16)

0

R

7 bytes

STRING

n/a

“Balluff”

Vendor text

0x0011 (17)

0

R

15 bytes

STRING

n/a

“www.balluff.com”

Product Name

0x0012 (18)

0

R

51

STRING

n/a

Variant specific

Product ID

0x0013 (19)

0

R

51

STRING

n/a

Variant specific

Product text

0x0014 (20)

0

R

43

STRING

n/a

Variant specific

Serial Number

0x0015 (21)

0

R

16 bytes

STRING

n/a

Hardware Revision

0x0016 (22)

0

R

2 bytes

STRING

n/a

Firmware Revision

0x0017 (23)

0

R

≤ 10 bytes

STRING

n/a

Application Specific Tag

0x0018 (24)

0

R/W

≤ 32 bytes

STRING

Yes

“***”

Function Tag

0x0019 (25)

0

R/W

≤ 32 bytes

STRING

Yes

“***”

Location Tag

0x001A (26)

0

R/W

≤ 32 bytes

STRING

Yes

“***”

Product Type Code

0x0700 (1792)

0

R

≤ 64 bytes

STRING

n/a

Variant specific

Product Order Code

0x0701 (1793)

0

R

7 bytes

STRING

n/a

Variant specific

Default variant

Name

Index

Subindex

Access

Length

Data Type

Data Storage

Default

Product Name

0x0012 (18)

0

R

55

STRING

n/a

BNI LH1-742-S13-R012

Product ID

0x0013 (19)

0

R

55

STRING

n/a

BNI LH1-742-S13-R012

Product text

0x0014 (20)

0

R

63

STRING

n/a

Hub M12, 4x AO (V/A), 4x AI (V/A)

Application Specific Tag

With the Application Specific Tag parameter, a string (maximum 32 bytes) can be written to the device. This value typically describes the application in which the product is used.

Function Tag

With the Function Tag parameter, a string (maximum 32 bytes) can be written to the device. This value typically describes the function of the product in the application area.

Location Tag

With the Location Tag parameter, a string (maximum 32 bytes) can be written to the device. This value typically describes the location of the product in the application area.

Product Type Code

The Balluff type code is stored permanently in the device.

Product Order Code

The Balluff order code is stored permanently in the device.

System Commands

For an overview of all System Commands, see section System Commands.

Variant Dependence

The functionality is available in all variants.