Technical Data

The specifications are typical values for 24 V DC at room temperature.

The module is fully operational immediately.

Note

For more information on UL performance data, see Underwriters Laboratories (UL).

Mechanical Specifications

The figures below provide an overview of the product and its key dimensions.

BNI IOL-810-205-K03x

Technical sketch of the product

Mechanical dimensions of the product

BNI IOL-811-205-K03x

Technical sketch of the product

Mechanical dimensions of the product

BNI IOL-812-205-K03x

Technical sketch of the product

Mechanical dimensions of the product

Mechanical features

Housing material

PBT GF30, PC

Installation

M18x1 thread

Dimensions (W x H x D), BNI IOL-810-205-K03x

60.6 x 119.9 x 60.6 mm

Dimensions (W x H x D), BNI IOL-811-205-K03x

60.6 x 211.9 x 60.6 mm

Dimensions (W x H x D), BNI IOL-812-205-K03x

60.6 x 303.9 x 60.6 mm

Weight, BNI IOL-810-205-K036

Approx: 171 g

Weight, BNI IOL-810-205-K037

Approx: 179 g

Weight, BNI IOL-811-205-K036

Approx: 254 g

Weight, BNI IOL-811-205-K037

Approx: 263 g

Weight, BNI IOL-812-205-K036

Approx: 338 g

Weight, BNI IOL-812-205-K037

Approx: 346 g

Ambient conditions

Ambient temperature

−20 … +50 °C

Storage temperature

−40 … +50 °C

Protection class according to IEC 60529 (in screwed state)

IP65

Altitude

≤ 2,000 m (above sea level)

Relative humidity

≤ 85 %, non-condensing

Pollution

Pollution degree 2

Vibration/Shock

EN 60068-2-27

EMC

country-specific

Electrical data

Supply voltage US

18…30,2 V DC

Residual ripple

<1%

Nominal voltage

24 V DC

Electrical Connection

IO-Link interface

M12, A-coded, 4-pin, plug

SIO-/Digital-Mode

M12, A-coded, 5-pin, plug

For detailed information about the connector pin assignment, power supply limits, and cable routing requirements, refer to section Electrical connection

Interface

IO-Link version

1.1.4

Data transmission rate

COM3 (230,4kBit/s)

Minimum cycle time

5 ms

Input process data length

Depends on variant and configuration. See Communication parameters

Output process data length

Depends on variant and configuration. See Communication parameters

Buzzer data

Minimum frequency

500 Hz

Maximum frequency

4000 Hz

Sound pressure level

95 dBA @ 1 meter [1]

BNI IOL-810-205-K036 current consumption

Values for 24V supply voltage (unless othetrwise noted)

Idle supply current (IO-Link active, lights off, buzzer off)

< 15 mA

Maximum supply current

< 65 mA

Maximum supply current @ 18V supply voltage

< 80 mA

Maximum supply current @ 30.2V supply voltage

< 55 mA

Typical supply current LEDs (IO-Link active, only main LEDs are on)

< 60 mA

BNI IOL-810-205-K037 current consumption

Values for 24V supply voltage (unless othetrwise noted)

Idle supply current (IO-Link active, lights off, buzzer off)

< 30 mA

Maximum supply current

< 80 mA

Maximum supply current @ 18V supply voltage

< 95 mA

Maximum supply current @ 30.2V supply voltage

< 70 mA

Typical supply current LEDs (IO-Link active, only main LEDs are on)

< 75 mA

Typical supply current Buzzer (IO-Link active, only buzzer is on)

< 95 mA

Typical supply current Strobelight (IO-Link active, only strobelight is active)

< 75 mA

BNI IOL-811-205-K036 current consumption

Values for 24V supply voltage (unless othetrwise noted)

Idle supply current (IO-Link active, lights off, buzzer off)

< 20 mA

Maximum supply current

< 160 mA

Maximum supply current @ 18V supply voltage

< 205 mA

Maximum supply current @ 30.2V supply voltage

< 135 mA

Typical supply current LEDs (IO-Link active, only main LEDs are on)

< 150 mA

BNI IOL-811-205-K037 current consumption

Values for 24V supply voltage (unless othetrwise noted)

Idle supply current (IO-Link active, lights off, buzzer off)

< 35 mA

Maximum supply current

< 175 mA

Maximum supply current @ 18V supply voltage

< 220 mA

Maximum supply current @ 30.2V supply voltage

< 150 mA

Typical supply current LEDs (IO-Link active, only main LEDs are on)

< 165 mA

Typical supply current Buzzer (IO-Link active, only buzzer is on)

< 100 mA

Typical supply current Strobelight (IO-Link active, only strobelight is active)

< 80 mA

BNI IOL-812-205-K036 current consumption

Values for 24V supply voltage (unless othetrwise noted)

Idle supply current (IO-Link active, lights off, buzzer off)

< 25 mA

Maximum supply current

< 255 mA

Maximum supply current @ 18V supply voltage

< 330 mA

Maximum supply current @ 30.2V supply voltage

< 210 mA

Typical supply current LEDs (IO-Link active, only main LEDs are on)

< 235 mA

BNI IOL-812-205-K037 current consumption

Values for 24V supply voltage (unless othetrwise noted)

Idle supply current (IO-Link active, lights off, buzzer off)

< 40 mA

Maximum supply current

< 270 mA

Maximum supply current @ 18V supply voltage

< 345 mA

Maximum supply current @ 30.2V supply voltage

< 225 mA

Typical supply current LEDs (IO-Link active, only main LEDs are on)

< 255 mA

Typical supply current Buzzer (IO-Link active, only buzzer is on)

< 105 mA

Typical supply current Strobelight (IO-Link active, only strobelight is active)

< 85 mA

Approvals and designations

Note

Additional information on directives, approvals and standards can be found at www.balluff.com on the product page.

Conformité Européenne (CE)

The CE Mark verifies that our products meet the requirements of the current EU Directive.

../../_images/CE.png

Underwriters Laboratories (UL)

UL Requirements

../../_images/ul_sign.png

File: E224277
Enclosure rating: Type 1
Ambient temperature: +50°C

The power supply has to be an isolated type or SELV type.

Power ratings

Voltage: 18 - 30 V Current: 380 mA

Cleaning

Clean the product only with dry cloth or cloth dampened only with water!

Cord sizes

Communication/Power In cord assembly:

Listed (CYJV/7) or R/C (CYJV2/8) cord assembly with threaded male A-coded M12 connector rated 24 V minimum, 2 A minimum. R/C (AVLV2) marked or specified in UL style page as suitable for external interconnection 28 AWG minimum, 300 V minimum cord.

In/Out cord assembly:

Listed (CYJV/7) or R/C (CYJV2/8) cord assembly with threaded male A-coded M12 connector rated 24 V minimum, 2 A minimum. R/C (AVLV2) marked or specified in UL style page as suitable for external interconnection Cord rated 300 V minimum, 24 AWG minimum unless marked with maximum load current and overcurrent protection for the cord in accordance with table below.

Cord conductor size

Overcurrent protection
maximum ampere rating, Amps

Maximum load, Amps

14

16

16

14

12

9

16

8

8

18

5.6

5.6

20

5

4

22

3

2.4

24

2

1.6

26

1

0.8

28

0.8

0.6

30

0.5

0.4