Runlight mode
Description
The following chapters are relevant, in case the Runlight mode mode has been selected via the SmartLight control feature.
General description: Runlight indicator
Output Process Data
Note
Only mode dependent bytes are described in these chapter.
Byte |
Description |
|---|---|
Byte 0…3 |
Defined by other primary device functions |
Byte 4 |
|
Byte 5 |
|
Byte 6 |
|
Byte 7…xx |
Not used in this mode |
Output process data bitfield descriptions
Animation
Bit |
Value |
|---|---|
Bit 0…3 |
Reserved |
Bit 4 |
Animation direction |
Bit 5 |
Reserved |
Bit 6…7 |
Animation speed |
Animation direction
Value |
Description |
|---|---|
0 |
Top -> down |
1 |
Bottom -> up |
Animation speed
Value |
Description |
|---|---|
0 |
Slow |
1 |
Medium |
2 |
Fast |
3 |
Very fast |
Color
Bit |
Value |
|---|---|
Bit 0…3 |
Running color |
Bit 4…7 |
Background color |
Color definitions:
Value |
Description |
|---|---|
0x0 |
Off |
0x1 |
Red |
0x2 |
Green |
0x3 |
Yellow |
0x4 |
Blue |
0x5 |
Magenta |
0x6 |
Cyan |
0x7 |
White |
0x8 |
Amber |
0x9 |
User color 1 |
0xA |
User color 2 |
0xB |
User color 3 |
0xC |
User color 4 |
0xD |
User color 5 |
0xE |
User color 6 |
0xF |
User color 7 |
Nr of running LED levels
The number of LED levels, which are running.
Value |
Description |
|---|---|
0 |
Reserved |
1…3 |
Allowed for all variants |
4…11 |
For variants BNI IOL-811-205-K03x and BNI IOL-812-205-K03x |
12…19 |
Only for variant BNI IOL-812-205-K03x |
20…255 |
Reserved |
System Commands
Command Value |
Device Action |
|---|---|
0x81 (129) |
Application Reset – Reset ISDUs of Runlight indicator functionality to the default value. |
0x82 (130) |
Restore Factory Settings – Reset ISDUs of Runlight indicator functionality to the default value. |
For an overview of all System Commands, see section System Commands.